Quantity | Unit price |
---|---|
50 - 249 | $2.846 |
250 - 499 | $1.4215 |
500 - 999 | $0.9039 |
1000 - 1999 | $0.6464 |
2000 - 5999 | $0.5178 |
6000 + | $0.4904 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 28.0 mm |
---|---|
Compatible Hole Diameter | 1.102 in |
Hole Diameter | 28.0 mm |
Hole Diameter | 1.102 in |
Inside Diameter | 24.0 mm |
Inside Diameter | 0.945 in |
Panel Thickness | 1.5 mm |
Panel Thickness | 0.059 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Quick Fit Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.