Quantity | Unit price |
---|---|
50 - 999 | $1.9075 |
1000 - 2499 | $0.9553 |
2500 - 4999 | $0.6087 |
5000 - 9999 | $0.4345 |
10000 - 29999 | $0.3482 |
30000 + | $0.3301 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 18.0 mm |
---|---|
Compatible Hole Diameter | 0.709 in |
Hole Diameter | 18.0 mm |
Hole Diameter | 0.709 in |
Inside Diameter | 14.0 mm |
Inside Diameter | 0.551 in |
Panel Thickness | 2.0 mm |
Panel Thickness | 0.079 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Quick Fit Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.