Quantity | Unit price |
---|---|
50 - 499 | $2.5963 |
500 - 999 | $1.2999 |
1000 - 1999 | $0.8271 |
2000 - 3999 | $0.5907 |
4000 - 11999 | $0.4726 |
12000 + | $0.4493 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 26.0 mm |
---|---|
Compatible Hole Diameter | 1.024 in |
Hole Diameter | 26.0 mm |
Hole Diameter | 1.024 in |
Inside Diameter | 22.0 mm |
Inside Diameter | 0.866 in |
Panel Thickness | 2.0 mm |
Panel Thickness | 0.079 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Quick Fit Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.