Quantity | Unit price |
---|---|
100 - 499 | $0.2847 |
500 - 999 | $0.2705 |
1000 - 1499 | $0.2547 |
1500 - 1999 | $0.2404 |
2000 + | $0.2262 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 22 mm |
---|---|
Compatible Hole Diameter | 0.866 in |
Hole Diameter | 22 mm |
Hole Diameter | 0.866 in |
Inside Diameter | 16 mm |
Inside Diameter | 0.63 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 10 mm |
Overall Height | 0.394 in |
Panel Thickness | 4 mm |
Panel Thickness | 0.157 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.