Quantity | Unit price |
---|---|
500 - 2499 | $0.0936 |
2500 - 4999 | $0.0891 |
5000 - 7499 | $0.0844 |
7500 - 9999 | $0.0796 |
10000 + | $0.075 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 10 mm |
---|---|
Compatible Hole Diameter | 0.394 in |
Hole Diameter | 10 mm |
Hole Diameter | 0.394 in |
Inside Diameter | 8 mm |
Inside Diameter | 0.315 in |
Overall Diameter | 14 mm |
Overall Diameter | 0.551 in |
Overall Height | 6 mm |
Overall Height | 0.236 in |
Panel Thickness | 1 mm |
Panel Thickness | 0.039 in |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.