Quantity | Unit price |
---|---|
250 - 1249 | $0.1477 |
1250 - 2499 | $0.1404 |
2500 - 3749 | $0.133 |
3750 - 4999 | $0.1256 |
5000 + | $0.1183 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 15 mm |
---|---|
Compatible Hole Diameter | 0.591 in |
Hole Diameter | 15 mm |
Hole Diameter | 0.591 in |
Inside Diameter | 11 mm |
Inside Diameter | 0.433 in |
Overall Diameter | 20 mm |
Overall Diameter | 0.787 in |
Overall Height | 6 mm |
Overall Height | 0.236 in |
Panel Thickness | 1 mm |
Panel Thickness | 0.039 in |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.