Quantity | Unit price |
---|---|
50 - 249 | $0.4681 |
250 - 499 | $0.445 |
500 - 749 | $0.422 |
750 - 999 | $0.3989 |
1000 + | $0.3741 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 27 mm |
---|---|
Compatible Hole Diameter | 1.063 in |
Hole Diameter | 27 mm |
Hole Diameter | 1.063 in |
Inside Diameter | 21 mm |
Inside Diameter | 0.827 in |
Overall Diameter | 34 mm |
Overall Diameter | 1.339 in |
Overall Height | 10 mm |
Overall Height | 0.394 in |
Panel Thickness | 2 mm |
Panel Thickness | 0.079 in |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.