Quantity | Unit price |
---|---|
10 - 49 | $1.8631 |
50 - 99 | $1.7708 |
100 - 149 | $1.6784 |
150 - 199 | $1.5861 |
200 + | $1.4873 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 52 mm |
---|---|
Compatible Hole Diameter | 2.047 in |
Hole Diameter | 52 mm |
Hole Diameter | 2.047 in |
Inside Diameter | 41 mm |
Inside Diameter | 1.614 in |
Overall Diameter | 60 mm |
Overall Diameter | 2.362 in |
Overall Height | 16 mm |
Overall Height | 0.63 in |
Panel Thickness | 4 mm |
Panel Thickness | 0.157 in |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.