Quantity | Unit price |
---|---|
1000 - 4999 | $0.5937 |
5000 - 9999 | $0.4697 |
10000 - 24999 | $0.4035 |
25000 - 49999 | $0.3688 |
50000 + | $0.3341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 19.3 mm |
---|---|
Hole Diameter | 0.76 in |
Inside Diameter | 13.0 mm |
Inside Diameter | 0.512 in |
Overall Diameter | 24.5 mm |
Overall Diameter | 0.965 in |
Overall Height | 11.4 mm |
Overall Height | 0.449 in |
Panel Thickness | 3.5 mm |
Panel Thickness | 0.138 in |
Color | Black |
Full Material | Silicone Rubber |
Material | Silicone |
Type | Quick Fit Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.