Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1752 - $0.2094 | 6979 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| QFG-16222 | $0.1481 - $0.1771 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
|
| $0.5291 - $0.6327 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.0611 - $0.0759 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0591 - $0.074 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| $0.106 - $0.1325 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0948 - $0.1187 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.101 - $0.1267 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1529 - $0.1911 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1455 - $0.182 | 48 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2579 - $0.3218 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.266 - $0.3303 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0849 - $0.106 | 500 In stock |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1713 - $0.2143 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.159 - $0.1988 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2517 - $0.3135 | 300 In stock |
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1124 - $0.1404 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 498043 | $0.1263 - $0.1576 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
| $0.1025 - $0.1277 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1039 - $0.1299 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue