Quantity | Unit price |
---|---|
1 - 24 | $26.93 |
25 - 49 | $25.58 |
50 + | $23.03 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 6.3 mm |
---|---|
Pin Diameter | 0.248 in |
Usable Length | 25.4 mm |
Usable Length | 1 in |
Pin Material | Stainless Steel |
Knob Material | Cast Aluminum |
Knob Color | Black |
Button Color | Blue |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.