Quantity | Unit price |
---|---|
1 - 24 | $20.97 |
25 - 49 | $19.92 |
50 + | $17.94 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Blue |
---|---|
Knob Color | Black |
Knob Material | Cast Aluminum |
Pin Material | Steel |
Pin Diameter | 4.8 mm |
Pin Diameter | 0.188 in |
Usable Length | 50.8 mm |
Usable Length | 2 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.