Quantity | Unit price |
---|---|
1 - 24 | $50.53 |
25 - 49 | $48.00 |
50 + | $43.20 |
Button Color | Blue |
---|---|
Knob Color | Black |
Knob Material | Cast Aluminum |
Pin Material | Stainless Steel |
Pin Diameter | 12.7 mm |
Pin Diameter | 0.500 in |
Usable Length | 101.6 mm |
Usable Length | 4.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.