Quantity | Unit price |
---|---|
1000 - 9999 | $0.1131 |
10000 + | $0.0981 |
Male Clip Head Height | 3.0 mm |
---|---|
Male Clip Head Height | 3.0 mm |
Male Clip Shank Length | 28.0 mm |
Male Clip Shank Length | 1.102 in |
Male Clip Stem Diameter | 6.0 mm |
Male Clip Stem Diameter | 0.236 in |
Compatible Hole Diameter Range | 8.0 - 20.0 mm |
Compatible Hole Diameter Range | 0.315 - 0.787 in |
Compatible Panel Thickness Range | 12.0 - 30.0 mm |
Compatible Panel Thickness Range | 0.472 - 1.181 in |
Female Washer Head Height | 3.0 mm |
Female Washer Head Height | 3.0 mm |
Female Washer Stem Length | 12.0 mm |
Female Washer Stem Length | 0.472 in |
Operating Temperature Range | -50 - 85 °C |
Operating Temperature Range | -58 - 185 °F |
Material Flammability Standard | UL94 HB;UL94 V-0 |
Rivet Material | Low-Density Polyethylene |
Washer Material | Polypropylene |
Color | White |
Rivet Type | Snap Fastener |
Rivet Fitting Style | Snap-Together |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue