Menu Search

Ratchet Post & Pin Rivets

In stock

Our Snap fasteners include a Nylon option that is flame-rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.

The rivet assembly includes the male clip and the female washer that are used to join two surfaces together. They are an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colors include; Natural, Black, White and High Clarity (Transparent).

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Male Clip Shank Length Maximum Compatible Panel Thickness View
$0.0977 - $0.1116 1000 In stock
0.787 in
0.551 in
0.394 in
$0.0977 - $0.1116 10000 In stock
0.787 in
0.394 in
8501150901VR $0.0977 - $0.11 8000 In stock
0.394 in
0.591 in
0.315 in
$0.1007 - $0.1162 2000 In stock
0.787 in
1.732 in
1.575 in
$0.1007 - $0.1162 1000 In stock
0.787 in
1.732 in
1.811 in
8501220900VR $0.1306 - $0.1631 1000 In stock
0.197 in
0.866 in
0.63 in
$0.1162 - $0.1333 Request the lead time here
0.787 in
1.102 in
0.866 in
$0.0788 - $0.108 140000 In stock
0.094 in
0.374 in
0.291 in
$0.0434 - $0.0536 5000 In stock
0.700 in
  • of 2
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

8502160908VR

Price Range
$0.1116 - $0.0977

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

8502160901VR

Price Range
$0.1116 - $0.0977

Stock Levels
10000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
  • Female Washer Head Height
    3.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150901VR

Price Range
$0.11 - $0.0977

Stock Levels
8000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 2.0 - 40.0 mm | 0.079 - 1.575 in

8502440908VR

Price Range
$0.1162 - $0.1007

Stock Levels
2000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.079 - 1.575 in
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 46.0 mm | 0.472 - 1.811 in

8501440908VR

Price Range
$0.1162 - $0.1007

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Compatible Panel Thickness Range 16.0 mm | 0.63 in

8501220900VR

Price Range
$0.1631 - $0.1306

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length
    0.866 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.039 - 0.197 in
  • Compatible Panel Thickness Range
    0.63 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 22.0 mm | 0.236 - 0.866 in

8502260900VR

Price Range
$0.1333 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.866 in
Snap-Together Rivet - Natural ; Nylon ;Compatible Hole Diameter Range 2.4 mm | 0.094 in; Compatible Panel Thickness Range 1.8 - 7.4 mm | 0.071 - 0.291 in

27AMR0940375

Price Range
$0.108 - $0.0788

Stock Levels
140000 In stock
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length
    0.374 in
  • Male Clip Stem Diameter
    0.094 in
  • Compatible Hole Diameter Range
    0.094 in
  • Compatible Panel Thickness Range
    0.071 - 0.291 in
Snap-Together Rivet Natural ; Nylon ; Female ; Head Diameter 11.1 mm | 0.437 in; Panel Thickness 4.8 mm | 0.189 in

27DM070

Price Range
$0.0536 - $0.0434

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter Range
    0.700 in
  • Material Flammability Standard
    UL94 V-2
  • Color
    Natural
  • Rivet Type
    Female
  • Rivet Fitting Style
    Snap-Together