| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.444 |
| 5000 - 9999 | $0.4228 |
| 10000 - 24999 | $0.4037 |
| 25000 + | $0.3807 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 11.1 mm |
|---|---|
| Anchor Length | 0.437 in |
| Compatible Hole Diameter Range | 11.1 mm |
| Compatible Hole Diameter Range | 0.437 in |
| Compatible Panel Thickness Range | 0.437 - 0.750 in |
| Compatible Panel Thickness Range | 11.1 - 19.1 mm |
| Head Diameter | 1.375 in |
| Head Diameter | 34.9 mm |
| Rivet Type | Barbed |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Snap-Together |
| Color | Black |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue