Quantity | Unit price |
---|---|
1000 - 4999 | $0.049 |
5000 - 9999 | $0.0441 |
10000 - 24999 | $0.0397 |
25000 + | $0.0357 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 5.5 mm |
---|---|
Anchor Length | 0.217 in |
Compatible Hole Diameter Range | 6.4 - 6.4 mm |
Compatible Hole Diameter Range | 0.252 - 0.250 in |
Compatible Panel Thickness Range | 6.0 - 7.5 mm |
Compatible Panel Thickness Range | 0.236 - 0.295 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Rivet Type | Barbed |
Rivet Head Shape | Round |
Rivet Fitting Style | Snap-Together |
Color | Natural |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.