Menu Search

Ratchet Rivets

In stock

Ratchet Rivets, also known as Barbed Rivets, Assembly Clips or Snap Fasteners, are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.

These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.

  • Material; Nylon
  • Colors include; Natural and Black
  • UL94 V2 flame rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.0539 - $0.0715 50000 In stock
0.626 in
0.346 - 0.5 in
0.252 in
$0.0744 - $0.1536 14000 In stock
0.402 in
0.236 - 0.295 in
0.28 - 0.281 in
$0.0781 - $0.1612 318000 In stock
0.402 in
0.346 - 0.504 in
0.28 - 0.281 in
BR1-768-01BK $0.0875 - $0.1803 345000 In stock
0.752 in
0.78 - 1.374 in
0.28 - 0.281 in
$0.0744 - $0.1536 21000 In stock
0.402 in
0.236 - 0.295 in
0.28 - 0.281 in
$0.0875 - $0.1803 15000 In stock
0.752 in
0.78 - 1.374 in
0.28 - 0.281 in
$0.0819 - $0.1689 54000 In stock
0.402 in
0.5 - 0.811 in
0.28 - 0.281 in
$0.0593 - $0.273 16000 In stock
0.402 in
0.346 - 0.504 in
0.28 - 0.281 in
$0.08 - $0.165 7000 In stock
0.752 in
0.346 - 0.504 in
0.28 - 0.281 in
BR1-488-01 $0.0837 - $0.1727 30000 In stock
0.752 in
0.5 - 0.811 in
0.28 - 0.281 in
BR1-226-01 $0.0762 - $0.1574 19000 In stock
0.752 in
0.236 - 0.295 in
0.28 - 0.281 in
BR1-344-01BK $0.08 - $0.165 94000 In stock
0.752 in
0.346 - 0.504 in
0.28 - 0.281 in
$0.136 - $0.9321 36000 In stock
0.402 in
0.5 - 0.811 in
0.28 - 0.281 in
$0.0811 - $0.1574 20000 In stock
0.752 in
0.236 - 0.295 in
0.28 - 0.281 in
$0.0857 - $0.1777 Request the lead time here
0.402 in
0.78 - 1.374 in
0.28 - 0.281 in
$0.0837 - $0.1727 30000 In stock
0.752 in
0.5 - 0.811 in
0.28 - 0.281 in
$0.0857 - $0.1777 19000 In stock
0.402 in
0.78 - 1.374 in
0.28 - 0.281 in
$0.0636 - $0.0843 73000 In stock
0.375 in
0.78 - 1.374 in
0.437 - 0.250 in
27QB625250B $0.0539 - $0.1481 2000 In stock
0.626 in
0.236 - 0.295 in
0.252 - 0.250 in
27QB625250N $0.0539 - $0.1481 8500 In stock
0.626 in
0.236 - 0.295 in
0.252 - 0.250 in
  • of 2
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.5 in

27QB625375N

Price Range
$0.0715 - $0.0539

Stock Levels
50000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Panel Thickness Range
    0.346 - 0.5 in
  • Head Diameter
    0.626 in
  • Head Height
    0.118 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

BR2-226-01

Price Range
$0.1536 - $0.0744

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.224 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

BR2-344-01

Price Range
$0.1612 - $0.0781

Stock Levels
318000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.346 - 0.504 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.781 - 1.375 in

BR1-768-01BK

Price Range
$0.1803 - $0.0875

Stock Levels
345000 In stock
Attributes
  • Anchor Length
    0.768 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

BR2-226-01BK

Price Range
$0.1536 - $0.0744

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.224 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.781 - 1.375 in

BR1-768-01

Price Range
$0.1803 - $0.0875

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    0.768 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in

BR2-488-01

Price Range
$0.1689 - $0.0819

Stock Levels
54000 In stock
Attributes
  • Anchor Length
    0.488 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.5 - 0.811 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

BR2-344-01BK

Price Range
$0.273 - $0.0593

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.346 - 0.504 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

BR1-344-01

Price Range
$0.165 - $0.08

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.346 - 0.504 in
  • Head Diameter
    0.752 in
  • Color
    Natural
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in

BR1-488-01

Price Range
$0.1727 - $0.0837

Stock Levels
30000 In stock
Attributes
  • Anchor Length
    0.488 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.5 - 0.811 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

BR1-226-01

Price Range
$0.1574 - $0.0762

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.224 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 8.8 - 12.7 mm | 0.346 - 0.500 in

BR1-344-01BK

Price Range
$0.165 - $0.08

Stock Levels
94000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.346 - 0.504 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in

BR2-488-01BK

Price Range
$0.9321 - $0.136

Stock Levels
36000 In stock
Attributes
  • Anchor Length
    0.488 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.5 - 0.811 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

BR1-226-01BK

Price Range
$0.1574 - $0.0811

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.224 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.781 - 1.375 in

BR2-768-01

Price Range
$0.1777 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.768 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.500 - 0.812 in

BR1-488-01BK

Price Range
$0.1727 - $0.0837

Stock Levels
30000 In stock
Attributes
  • Anchor Length
    0.488 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.5 - 0.811 in
  • Head Diameter
    0.752 in
  • Head Height
    0.094 in
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.781 - 1.375 in

BR2-768-01BK

Price Range
$0.1777 - $0.0857

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.768 in
  • Compatible Hole Diameter Range
    0.28 - 0.281 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.402 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon 6/6 ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.780 - 1.375 in

27QB371000N

Price Range
$0.0843 - $0.0636

Stock Levels
73000 In stock
Attributes
  • Anchor Length
    0.750 in
  • Compatible Hole Diameter Range
    0.437 - 0.250 in
  • Compatible Panel Thickness Range
    0.78 - 1.374 in
  • Head Diameter
    0.375 in
  • Color
    Natural
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

27QB625250B

Price Range
$0.1481 - $0.0539

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.217 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.626 in
  • Head Height
    0.063 in
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 6 - 7.5 mm | 0.235 - 0.297 in

27QB625250N

Price Range
$0.1481 - $0.0539

Stock Levels
8500 In stock
Attributes
  • Anchor Length
    0.217 in
  • Compatible Hole Diameter Range
    0.252 - 0.250 in
  • Compatible Panel Thickness Range
    0.236 - 0.295 in
  • Head Diameter
    0.626 in
  • Head Height
    0.063 in