Quantity | Unit price |
---|---|
1 - 99 | $5.6747 |
100 - 199 | $2.5807 |
200 - 399 | $1.8035 |
400 - 5199 | $1.0308 |
5200 - 10399 | $0.9283 |
10400 - 20399 | $0.8769 |
20400 + | $0.8256 |
Mounting Hole Distance | 101.6 mm |
---|---|
Mounting Hole Distance | 4.000 in |
Color | Black |
Handle Color | Black |
Handle Shape | Rectangular |
Handle Style | Style 3 |
Material | ABS |
Mount Type | Rear Female Blind Hole |
Recessed Shape/Style | Rectangular |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.