| Quantity | Unit price |
|---|---|
| 25 - 441 | $1.7701 |
| 442 - 2209 | $1.0139 |
| 2210 + | $0.9125 |
| Mounting Hole Distance | 3.752 in |
|---|---|
| Mounting Hole Distance | 95.3 mm |
| Color | Black |
| Handle Color | Black |
| Handle Shape | Rectangular |
| Handle Style | Style 4 |
| Material | ABS |
| Mount Type | Rear Female Blind Hole |
| Recessed Shape/Style | Rectangular |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue