Quantity | Unit price |
---|---|
1 - 109 | $5.2378 |
110 - 220 | $2.3767 |
221 - 441 | $1.6652 |
442 - 5299 | $0.9538 |
5300 - 10199 | $0.8568 |
10200 - 20299 | $0.81 |
20300 + | $0.7631 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Distance | 95.3 mm |
---|---|
Mounting Hole Distance | 3.750 in |
Color | Gray |
Handle Color | Gray |
Handle Shape | Rectangular |
Handle Style | Style 4 |
Material | ABS |
Mount Type | Rear Female Blind Hole |
Recessed Shape/Style | Rectangular |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue