Quantity | Unit price |
---|
Overall Length | 112.0 mm |
---|---|
Overall Length | 4.409 in |
Overall Height | 65.0 mm |
Overall Height | 2.559 in |
Handle Shape | Rectangular |
Handle Style | Pull |
Mount Type | Snap-In |
Handle Material | ABS |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.