Quantity | Unit price |
---|---|
1 - 9 | $1.21 |
10 + | $0.75 |
Cam Depth | 6.0 mm |
---|---|
Cam Depth | 0.236 in |
Cam Length | 35.0 mm |
Cam Length | 1.378 in |
Accessory Type | Cam |
Cam Material | Nylon |
Style | Stopper |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.