Menu Search

Natural PA Anti-Loss Washer Retaining Washer - 6 mm | 0.235 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

16FWRT008032C

53000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0283
5000 - 9999 $0.0255
10000 - 24999 $0.0229
25000 - 49999 $0.0206
50000 + $0.0186
Standard pack: 1000

Order in multiple of 1000

Total price:

$28.30

1000 x $0.0283

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us