Menu Search

Natural PA Anti-Loss Washer Retaining Washer - 7 mm | 0.275 in; 20 mm | 0.787 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes #10

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

16FWRT010059

25000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.0807
5000 - 9999 $0.0726
10000 - 24999 $0.0654
25000 - 49999 $0.0588
50000 + $0.053
Standard pack: 500

Order in multiple of 500

Total price:

$40.35

500 x $0.0807

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us