Menu Search

Natural PA Anti-Loss Washer Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 5/16

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

16FWRT312032

58000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0308
5000 - 9999 $0.0277
10000 - 24999 $0.0249
25000 - 49999 $0.0224
50000 + $0.0202
Standard pack: 1000

Order in multiple of 1000

Total price:

$30.80

1000 x $0.0308

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us