Menu Search

Natural PA Anti-Loss Washer Retaining Washer - 27.2 mm | 1.070 in; 35.2 mm | 1.385 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #1

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

16FWRT999062

1250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 4999 $0.3026
5000 - 9999 $0.2724
10000 - 24999 $0.2451
25000 - 49999 $0.2206
50000 + $0.1985
Standard pack: 250

Order in multiple of 250

Total price:

$75.65

250 x $0.3026

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us