Menu Search

Natural PA Self-Retaining Washer - 4.1 mm | 0.161 in; 9.7 mm | 0.380 in; Thickness 2.6 mm | 0.103 in; Compatible Screw Sizes #8

Retaining Washer that lock and seal nuts bolts in position. Allows preliminary mounting of the bolt before screwing with a nut. The tapered design retains the screw prior to assembly. It cold forms and fully enters the pitch of the screw to provide sealing.
Item code:

16SRRW008374163

12000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.033
5000 - 9999 $0.0297
10000 - 24999 $0.0267
25000 - 49999 $0.024
50000 + $0.0216
Standard pack: 1000

Order in multiple of 1000

Total price:

$33.00

1000 x $0.033

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Self-Retaining Washer
Full Material Polyamide 66
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us