Menu Search

N/A - Head Diameter - 0.539 in ; 6.8 - 12.7 mm | 0.266 - 0.500 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343438

54520 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9999 $0.535
10000 - 19999 $0.2131
20000 - 39999 $0.1059
40000 - 59999 $0.1029
60000 - 79999 $0.1015
80000 + $0.0985
Standard pack: 20000

Order any quantity

Total price:

$0.54

1 x $0.535

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Overall Height 0.556 in
Rib Diameter Range 0.266 - 0.500 in
Maximum Rib Diameter 0.500 in
Minimum Rib Diameter 0.266 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us