Menu Search

N/A - Head Diameter - 0.673 in ; 5.5 - 14.9 mm | 0.217 - 0.587 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343439

39100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7499 $0.5733
7500 - 14999 $0.2294
15000 - 44999 $0.1146
45000 - 59999 $0.1117
60000 - 74999 $0.1088
75000 + $0.1059
Standard pack: 15000

Order any quantity

Total price:

$0.57

1 x $0.5733

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Overall Height 0.661 in
Rib Diameter Range 0.217 - 0.587 in
Maximum Rib Diameter 0.587 in
Minimum Rib Diameter 0.217 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us