Menu Search

N/A - Head Diameter - 1.315 in ; 16.2 - 30.3 mm | 0.637 - 1.194 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343442

10933 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3999 $1.2229
4000 - 7999 $0.4881
8000 - 23999 $0.2441
24000 - 39999 $0.2367
40000 - 63999 $0.2322
64000 + $0.2249
Standard pack: 8000

Order any quantity

Total price:

$1.22

1 x $1.2229

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 1.315 in
Overall Height 1.000 in
Rib Diameter Range 0.637 - 1.194 in
Maximum Rib Diameter 1.194 in
Minimum Rib Diameter 0.637 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us