Menu Search

N/A - Head Diameter - 1.660 in ; 22.9 - 39.1 mm | 0.902 - 1.539 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343443

10815 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1999 $1.6432
2000 - 3999 $0.657
4000 - 11999 $0.3278
12000 - 19999 $0.3177
20000 - 31999 $0.3116
32000 + $0.3015
Standard pack: 4000

Order any quantity

Total price:

$1.64

1 x $1.6432

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 1.660 in
Overall Height 1.100 in
Rib Diameter Range 0.902 - 1.539 in
Maximum Rib Diameter 1.539 in
Minimum Rib Diameter 0.902 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us