Menu Search

N/A - Head Diameter - 1.900 in ; 26.7 - 44.7 mm | 1.053 - 1.759 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343444

3100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1499 $1.8726
1500 - 2999 $0.7482
3000 - 8999 $0.3733
9000 - 14999 $0.363
15000 - 23999 $0.3557
24000 + $0.344
Standard pack: 3000

Order any quantity

Total price:

$1.87

1 x $1.8726

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 1.900 in
Overall Height 1.181 in
Rib Diameter Range 1.053 - 1.759 in
Maximum Rib Diameter 1.759 in
Minimum Rib Diameter 1.053 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us