Menu Search

N/A - Head Diameter - 2.374 in ; 31.9 - 54.9 mm | 1.254 - 2.163 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343445

2012 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 999 $3.2099
1000 - 1999 $1.2831
2000 - 5999 $0.6409
6000 - 9999 $0.6217
10000 - 15999 $0.6086
16000 + $0.5894
Standard pack: 2000

Order any quantity

Total price:

$3.21

1 x $3.2099

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 2.374 in
Overall Height 1.181 in
Rib Diameter Range 1.254 - 2.163 in
Maximum Rib Diameter 2.163 in
Minimum Rib Diameter 1.254 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us