Menu Search

Ribbed Pipe-End Plug - Head Diameter - 2.875 in ; 41.7 - 69.5 mm | 1.641 - 2.737 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343446

3286 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 649 $4.318
650 - 1299 $1.7271
1300 - 3899 $0.8628
3900 - 6499 $0.8364
6500 - 10399 $0.8201
10400 + $0.7938
Standard pack: 1300

Order any quantity

Total price:

$4.32

1 x $4.318

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 2.875 in
Overall Height 1.259 in
Rib Diameter Range 1.641 - 2.737 in
Maximum Rib Diameter 2.737 in
Minimum Rib Diameter 1.641 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us