Menu Search

N/A - Head Diameter - 3.500 in ; 56.6 - 84 mm | 2.230 - 3.309 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343447

2674 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $5.7319
400 - 799 $2.2928
800 - 2399 $1.1464
2400 - 3999 $1.1111
4000 - 6399 $1.0891
6400 + $1.0539
Standard pack: 800

Order any quantity

Total price:

$5.73

1 x $5.7319

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 3.500 in
Overall Height 1.338 in
Rib Diameter Range 2.230 - 3.309 in
Maximum Rib Diameter 3.309 in
Minimum Rib Diameter 2.230 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us