Menu Search

N/A - Head Diameter - 4.500 in ; 79.7 - 108.7 mm | 3.137 - 4.281 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343448

2347 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 224 $9.1328
225 - 449 $3.6523
450 - 1349 $1.8255
1350 - 2249 $1.771
2250 - 3599 $1.7343
3600 - 8999 $1.6799
9000 + $1.4609
Standard pack: 450

Order any quantity

Total price:

$9.13

1 x $9.1328

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 4.500 in
Overall Height 1.360 in
Rib Diameter Range 3.137 - 4.281 in
Maximum Rib Diameter 4.281 in
Minimum Rib Diameter 3.137 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us