Menu Search

N/A - Head Diameter - 6.625 in ; 123.2 - 161.6 mm | 4.852 - 6.364 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343450

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 131 $19.412
132 - 263 $7.7645
264 - 791 $3.8816
792 - 1319 $3.7654
1320 - 2639 $3.6875
2640 - 5279 $3.5715
5280 + $3.1055
Standard pack: 264

Order any quantity

Total price:

$19.41

1 x $19.412

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 6.625 in
Overall Height 1.400 in
Rib Diameter Range 4.852 - 6.364 in
Maximum Rib Diameter 6.364 in
Minimum Rib Diameter 4.852 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us