Menu Search

N/A - Head Diameter - 8.625 in ; 168.3 - 210 mm | 6.625 - 8.268 in ; NPT ; Blue ; PE-LD

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343451

970 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 56 $30.7991
57 - 114 $12.3191
115 - 344 $6.1595
345 - 574 $5.9745
575 - 919 $5.8511
920 - 2299 $5.6659
2300 + $4.9265
Standard pack: 115

Order any quantity

Total price:

$30.80

1 x $30.7991

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 8.625 in
Overall Height 1.714 in
Rib Diameter Range 6.625 - 8.268 in
Maximum Rib Diameter 8.268 in
Minimum Rib Diameter 6.625 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us