Menu Search

Ribbed Pipe-End Plug - Head Diameter - 10.750 in ; 222.3 - 265.4 mm | 8.750 - 10.450 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343452

220 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 34 $39.9702
35 - 68 $15.9875
69 - 206 $7.9939
207 - 344 $7.7542
345 - 551 $7.594
552 - 1379 $7.3545
1380 + $6.3948
Standard pack: 69

Order any quantity

Total price:

$39.97

1 x $39.9702

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 10.750 in
Overall Height 1.929 in
Rib Diameter Range 8.750 - 10.450 in
Maximum Rib Diameter 10.450 in
Minimum Rib Diameter 8.750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us