Quantity | Unit price |
---|---|
1 - 5 | $73.8574 |
6 - 11 | $29.5419 |
12 - 35 | $14.7708 |
36 - 59 | $14.3272 |
60 - 95 | $14.0329 |
96 - 239 | $13.5892 |
240+ | $11.8171 |
The quote request has been successfully sent
There has been an issue sending the quote request, try again later
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Head Diameter | 14.000 in |
Head Diameter | 14.000 in |
Overall Height | 67.4 mm |
Overall Height | 2.653 in |
Rib Diameter Range | 292.1 - 344.6 mm |
Rib Diameter Range | 11.500 - 13.566 in |
Maximum Rib Diameter | 344.6 mm |
Maximum Rib Diameter | 13.566 in |
Minimum Rib Diameter | 292.1 mm |
Minimum Rib Diameter | 11.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.