Quantity | Unit price |
---|---|
1 - 4 | $162.1129 |
5 - 9 | $64.8448 |
10 - 29 | $32.4217 |
30 - 49 | $31.4487 |
50 - 79 | $30.8007 |
80 - 199 | $29.8277 |
200 + | $25.9374 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Head Diameter | 20.000 in |
Head Diameter | 20.000 in |
Overall Height | 78 mm |
Overall Height | 3.071 in |
Rib Diameter Range | 431.8 - 495.9 mm |
Rib Diameter Range | 17.000 - 19.522 in |
Maximum Rib Diameter | 495.9 mm |
Maximum Rib Diameter | 19.522 in |
Minimum Rib Diameter | 431.8 mm |
Minimum Rib Diameter | 17.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.