Quantity | Unit price |
---|---|
1 - 9 | $25.7548 |
10 - 19 | $10.3177 |
20 - 139 | $4.5908 |
140 - 199 | $4.4508 |
200 - 399 | $4.3419 |
400 - 799 | $4.124 |
800 + | $3.8904 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Head Diameter | 139.7 mm |
Head Diameter | 5.500 in |
Overall Height | 34.3 mm |
Overall Height | 1.35 in |
Rib Diameter Range | 88.9 - 152.4 mm |
Rib Diameter Range | 3.500 - 6.000 in |
Maximum Rib Diameter | 152.4 mm |
Maximum Rib Diameter | 6.000 in |
Minimum Rib Diameter | 88.9 mm |
Minimum Rib Diameter | 3.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.