Menu Search

Round Angled Tube Insert Glides

In stock

Round Angled Tube Insert Glides fit flush with tubing outer dimensions for a clean, finished look. It is used to protect load bearing applications and provide a smooth gliding surface for the feet of chairs , and tables. They are ideal for use on a variety of surfaces, such as wooden or tiled floors, and help prevent scratches and damage to the floor surface. They are often used in offices, schools and homes to protect floors and facilitate the movement of furniture.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Color Finish Angle Compatible Tube Gauge View
$0.3089 - $4.3446 Request the lead time here
1.250 in
Natural
Polished
16
$0.3089 - $4.3446 Request the lead time here
1.250 in
Natural
Polished
18
  • of 2
Round Glide - Maximum Compatible Wall Thickness - 1.7 mm | 0.065 in ; Nylon; Natural

RAG1340B

Price Range
$4.3446 - $0.3089

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Maximum Gauge Size
    16.0 mm
  • Minimum Gauge Size
    0.63 in
  • Compatible Tube Gauge
    16
  • Color
    Natural
Round Glide - Maximum Compatible Wall Thickness - 1.2 mm | 0.049 in ; Nylon; Natural

RAG1360B

Price Range
$4.3446 - $0.3089

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Maximum Gauge Size
    18.0 mm
  • Minimum Gauge Size
    0.709 in
  • Compatible Tube Gauge
    18
  • Color
    Natural