Menu Search

Round End Caps

In stock

Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
147 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.0613 - $0.0953 5000 In stock
1.772 in
$0.4559 - $0.7092 1000 In stock
1.177 in
$0.0661 - $0.1028 1000 In stock
1.575 in
$0.4103 - $0.6383 1000 In stock
1.846 in
$0.2209 - $0.3436 1000 In stock
1.457 in
$0.0347 - $0.054 8000 In stock
1.492 in
$0.0521 - $0.0811 2000 In stock
1.654 in
$0.5015 - $0.7801 1000 In stock
1.177 in
$0.8296 - $1.2905 Request the lead time here
2.28 in
$0.2668 - $3.3055 24023 In stock
$0.2903 - $3.6038 11906 In stock
$0.8401 - $10.4915 Request the lead time here
$1.1432 - $14.2658 4199 In stock
$0.7571 - $9.4678 Request the lead time here
$1.0792 - $13.4768 4800 In stock
$0.1464 - $1.8299 19359 In stock
$1.0854 - $13.5833 3569 In stock
$0.4352 - $5.4164 8125 In stock
C344A $0.8424 - $10.5342 2525 In stock
$0.2603 - $3.2412 10460 In stock
  • of 8
Non-Threaded End Caps 21.9 mm 45.0 mm LDPE Black

20595937

Price Range
$0.0953 - $0.0613

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.772 in
Non-Threaded End Caps 24.0 mm 29.9 mm LDPE Black

20595944

Price Range
$0.7092 - $0.4559

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.177 in
Non-Threaded End Caps 16.0 mm 40.0 mm LDPE Black

20595883

Price Range
$0.1028 - $0.0661

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.575 in
Non-Threaded End Caps 15.0 mm 46.9 mm LDPE Black

20595876

Price Range
$0.6383 - $0.4103

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.846 in
Non-Threaded End Caps 18.9 mm 37.0 mm LDPE Black

20595906

Price Range
$0.3436 - $0.2209

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.457 in
Non-Threaded End Caps 18.0 mm 37.9 mm LDPE Black

20595890

Price Range
$0.054 - $0.0347

Stock Levels
8000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.492 in
Non-Threaded End Caps 19.9 mm 42.0 mm LDPE Black

20595913

Price Range
$0.0811 - $0.0521

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.654 in
Non-Threaded End Caps 27.9 mm 29.9 mm LDPE Black

20595951

Price Range
$0.7801 - $0.5015

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    1.177 in
Non-Threaded End Caps 40.0 mm 57.9 mm LDPE Black

20595982

Price Range
$1.2905 - $0.8296

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Inside Height
    2.28 in
Standard Flexible End Cap - Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C15C

Price Range
$3.3055 - $0.2668

Stock Levels
24023 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 17.8 mm | 0.700 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C19A

Price Range
$3.6038 - $0.2903

Stock Levels
11906 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 38.1 mm | 1.500 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C244A

Price Range
$10.4915 - $0.8401

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 48.9 mm | 1.925 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C260B

Price Range
$14.2658 - $1.1432

Stock Levels
4199 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 31.8 mm | 1.250 in ; Inside Height - 22.2 mm | 0.875 in ; Temperature Range - 60 °C | 140 °F

C336A

Price Range
$9.4678 - $0.7571

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 45.7 mm | 1.800 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C256B

Price Range
$13.4768 - $1.0792

Stock Levels
4800 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 4 mm | 0.156 in ; Inside Height - 15.1 mm | 0.594 in ; Temperature Range - 60 °C | 140 °F

C2A

Price Range
$1.8299 - $0.1464

Stock Levels
19359 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 41.3 mm | 1.625 in ; Inside Height - 22.2 mm | 0.875 in ; Temperature Range - 60 °C | 140 °F

C348A

Price Range
$13.5833 - $1.0854

Stock Levels
3569 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 26.2 mm | 1.030 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C27A

Price Range
$5.4164 - $0.4352

Stock Levels
8125 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 38.1 mm | 1.500 in ; Inside Height - 22.2 mm | 0.875 in ; Temperature Range - 60 °C | 140 °F

C344A

Price Range
$10.5342 - $0.8424

Stock Levels
2525 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow
Standard Flexible End Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 14.7 mm | 0.580 in ; Temperature Range - 60 °C | 140 °F

C14A

Price Range
$3.2412 - $0.2603

Stock Levels
10460 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Yellow