Quantity | Unit price |
---|---|
100 - 499 | $0.4133 |
500 - 4499 | $0.1654 |
4500 - 17999 | $0.0751 |
18000 + | $0.0713 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Inside Diameter | 20.7 mm |
Inside Diameter | 0.813 in |
Inside Height | 22.2 mm |
Inside Height | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue