Quantity | Unit price |
---|---|
100 - 499 | $0.6331 |
500 - 2499 | $0.2532 |
2500 - 9999 | $0.1151 |
10000 + | $0.1093 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Inside Diameter | 22 mm |
Inside Diameter | 0.866 in |
Inside Height | 20 mm |
Inside Height | 0.787 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue