Menu Search

Round Inserts & Glides Steel Base

In stock

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: HDPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Color Insert Height Head Diameter View
$0.3143 - $0.9248 2000 In stock
Black
0.787 in
$0.8232 - $2.4126 Request the lead time here
Black
0.787 in
$0.9083 - $2.6763 Request the lead time here
Black
0.787 in
$0.5069 - $1.4965 Request the lead time here
Black
0.787 in
$0.3629 - $1.0685 1927 In stock
Black
0.787 in
498563 $0.3527 - $1.0321 685 In stock
Black
0.787 in
$0.7887 - $2.3113 Request the lead time here
Black
0.787 in
$0.9814 - $2.8791 687 In stock
Black
0.787 in
$0.7624 - $2.2302 4500 In stock
Black
0.787 in
498573 $0.7402 - $2.1696 Request the lead time here
Black
0.787 in
$0.6162 - $1.8168 Request the lead time here
Black
0.787 in
$0.4725 - $1.3887 Request the lead time here
Black
0.787 in
$0.7258 - $2.1288 Request the lead time here
Black
0.787 in
$0.3042 - $0.89 Request the lead time here
Black
0.787 in
$0.436 - $1.2813 Request the lead time here
Black
0.787 in
$0.7015 - $2.0681 Request the lead time here
Black
0.787 in
498570 $0.6528 - $1.9243 Request the lead time here
Black
0.787 in
$0.8599 - $2.5344 Request the lead time here
Black
0.787 in
$0.9427 - $2.7778 Request the lead time here
Black
0.787 in
498560 $0.2899 - $0.8557 Request the lead time here
Black
0.787 in
  • of 2
Threaded Insert - Compatible Outside Tube Diameter - 20.0 mm | 0.787 in ; Insert Height - 20.0 mm | 0.787 in

498562

Price Range
$0.9248 - $0.3143

Stock Levels
2000 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498578

Price Range
$2.4126 - $0.8232

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498580

Price Range
$2.6763 - $0.9083

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 32.0 mm | 1.26 in ; Insert Height - 20.0 mm | 0.787 in

498568

Price Range
$1.4965 - $0.5069

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 20.0 mm | 0.787 in

498564

Price Range
$1.0685 - $0.3629

Stock Levels
1927 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 20.0 mm | 0.787 in

498563

Price Range
$1.0321 - $0.3527

Stock Levels
685 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498577

Price Range
$2.3113 - $0.7887

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498582

Price Range
$2.8791 - $0.9814

Stock Levels
687 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498576

Price Range
$2.2302 - $0.7624

Stock Levels
4500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498573

Price Range
$2.1696 - $0.7402

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498569

Price Range
$1.8168 - $0.6162

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 30.0 mm | 1.181 in ; Insert Height - 20.0 mm | 0.787 in

498566

Price Range
$1.3887 - $0.4725

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498575

Price Range
$2.1288 - $0.7258

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 20.0 mm | 0.787 in ; Insert Height - 20.0 mm | 0.787 in

498561

Price Range
$0.89 - $0.3042

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 30.0 mm | 1.181 in ; Insert Height - 20.0 mm | 0.787 in

498565

Price Range
$1.2813 - $0.436

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498572

Price Range
$2.0681 - $0.7015

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498570

Price Range
$1.9243 - $0.6528

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498579

Price Range
$2.5344 - $0.8599

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498581

Price Range
$2.7778 - $0.9427

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 19.0 mm | 0.748 in ; Insert Height - 20.0 mm | 0.787 in

498560

Price Range
$0.8557 - $0.2899

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in