These Straight Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment with straight round legs. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.
It can be used for protection, is quick and easy to press into place, and provides a clean finish to products made from tubular steel. Commonly used in furniture applications such as tables, chairs, stools, or appliances.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Tube Diameter | View |
---|---|---|---|---|
$0.0676 - $0.9486 | 30000 In stock |
0.437 in
11.1 mm
|
||
FRD1000A | $0.2343 - $3.1121 | 2034 In stock |
1.000 in
25.4 mm
|
|
$0.4835 - $6.3747 | 1981 In stock |
1.750 in
44.5 mm
|
||
$0.0814 - $1.1458 | 6500 In stock |
0.750 in
19.1 mm
|
||
$0.2614 - $3.4514 | 2284 In stock |
1.500 in
38.1 mm
|
||
$0.2006 - $1.2236 | 12100 In stock |
0.875 in
22.2 mm
|
||
$0.2025 - $1.2348 | 23032 In stock |
0.625 in
15.9 mm
|
||
$0.21 - $2.783 | 8362 In stock |
0.875 in
22.2 mm
|
||
$0.1711 - $1.0464 | 13504 In stock |
0.750 in
19.1 mm
|
||
$0.0738 - $0.9772 | 17889 In stock |
0.500 in
12.7 mm
|
||
$0.1472 - $1.9409 | 4320 In stock |
0.875 in
22.2 mm
|
||
$0.6643 - $8.8007 | 500 In stock |
1.500 in
38.1 mm
|
||
$0.2318 - $0.8504 | 10000 In stock |
0.375 in
9.5 mm
|
||
$0.5036 - $6.6541 | 20928 In stock |
1.250 in
31.8 mm
|
||
$0.2006 - $1.2236 | 1600 In stock |
0.875 in
22.2 mm
|
||
$0.1711 - $1.0464 | Request the lead time here |
0.750 in
19.1 mm
|
||
$0.3078 - $2.5432 | 2400 In stock |
1.125 in
28.6 mm
|
||
$0.8183 - $10.8252 | 1823 In stock |
2.000 in
50.8 mm
|
||
$0.0893 - $1.1796 | 13537 In stock |
0.750 in
19.1 mm
|
||
$0.2879 - $3.8314 | 3023 In stock |
1.250 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.