Quantity | Unit price |
---|---|
1 - 999 | $1.0386 |
1000 - 1999 | $0.5193 |
2000 - 9999 | $0.2075 |
10000 - 19999 | $0.0922 |
20000 - 29999 | $0.0783 |
30000 + | $0.0738 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Tube Diameter | 6.4 mm |
Tube Diameter | 0.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.